text.skipToContent text.skipToNavigation

Corning® CellCube® T-Tubing Manifold, Medium Filter, 2 Aseptic Connectors

Product Number3234

E-mail
  • 1 AseptiQuik® S Connector, 1 AseptiQuik® G Connector
  • Sterility Assurance Level(SAL) of 10⁻⁶

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,259.11 per case

Less than 10 in Stock

You might also be interested in
10-Layer CellCube® Module with 8,500 cm² Growth Surface and Aseptic Connectors
25-Layer CellCube® Module with 21,250 cm² Growth Surface and Aseptic Connectors
100-Layer CellCube® Module with 85,000 cm² Growth Surface and Aseptic Connectors
Corning® CellCube® Double – T Manifold with Aseptic Connectors
Details
Product Number   3234
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Adapter Style   1 AseptiQuik® S Connector, 1 AseptiQuik® G Connector  
Sterile   Yes  
Specifications Documents