text.skipToContent text.skipToNavigation

Corning® CellCube® Cross Manifold with Aseptic Connectors

Product Number3236

E-mail
  • 4 AseptiQuik® S Connectors, 4 Tube Clamps
  • Sterility Assurance Level(SAL) of 10⁻⁶

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1.538,93 $ per case

Less than 10 in Stock

You might also be interested in
10-Layer CellCube® Module with 8,500 cm² Growth Surface and Aseptic Connectors
25-Layer CellCube® Module with 21,250 cm² Growth Surface and Aseptic Connectors
100-Layer CellCube® Module with 85,000 cm² Growth Surface and Aseptic Connectors
Corning® CellCube® Double – T Manifold with Aseptic Connectors
Details
Product Number   3236
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Adapter Style   4 AseptiQuik® S Connectors, 4 Tube Clamps  
Sterile   Yes  
Specifications Documents