Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
12 mm Transwell® 0.4 µm孔径聚碳酸酯膜小室,无菌
Product Number3401
- 经过处理,可达到最佳的细胞粘附性能
- 每块12孔板中装有12个小室,每箱4块
- 必须对膜进行染色以便观察细胞
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3401 |
| 数量/包 | 12 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 平板规格 | 12孔 |
| 平板颜色 | 透明 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔形状 | 圆形 |
| 细胞生长面积 | 1.12 cm² |
| 建议中等孔容积 | 1.5 mL |
| 建议中等嵌套容积 | 0.5 mL |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 膜材料 | 聚碳酸酯 |
| 膜孔径 | 0.4 µm |
| 标称孔密度 | 1x10⁸ pores per cm² |
| 膜直径 | 12 mm |
| 含盖 | 是 |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
£200.60 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
$691.81 per case
Available Certificates
- Quality Certificate - Lot No.26026009
- Quality Certificate - Lot No.20726004
- Quality Certificate - Lot No.17826002
- Quality Certificate - Lot No.17726011
- Quality Certificate - Lot No.17626015
- Quality Certificate - Lot No.15026008
- Quality Certificate - Lot No.09426004
- Quality Certificate - Lot No.09326022
- Quality Certificate - Lot No.09226020
- Quality Certificate - Lot No.06426022
- Quality Certificate - Lot No.03426050
- Quality Certificate - Lot No.03326062
- Quality Certificate - Lot No.03226017
- Quality Certificate - Lot No.03126024
- Quality Certificate - Lot No.03026054
- Quality Certificate - Lot No.02926055
- Quality Certificate - Lot No.02926005
- Quality Certificate - Lot No.02826006
- Quality Certificate - Lot No.02526012
- Quality Certificate - Lot No.30425044
- Quality Certificate - Lot No.29525021
- Quality Certificate - Lot No.29425029
- Quality Certificate - Lot No.29325026
- Quality Certificate - Lot No.20225005
- Quality Certificate - Lot No.19825010
- Quality Certificate - Lot No.14125041
- Quality Certificate - Lot No.14025042
- Quality Certificate - Lot No.09725041
- Quality Certificate - Lot No.09525014
- Quality Certificate - Lot No.09425016