Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 12 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3402
- Treated for optimal cell attachment
- Packaged 12 inserts in a 12 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3402 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 1.12 cm² |
| Recommended Medium Well Volume | 1.5 mL |
| Recommended Medium Insert Volume | 0.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 12 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513
N/A
per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.25826018
- Quality Certificate - Lot No.03626027
- Quality Certificate - Lot No.03526023
- Quality Certificate - Lot No.14325046
- Quality Certificate - Lot No.07225018
- Quality Certificate - Lot No.07125032
- Quality Certificate - Lot No.35724004
- Quality Certificate - Lot No.35524030
- Quality Certificate - Lot No.32524003
- Quality Certificate - Lot No.32324035
- Quality Certificate - Lot No.31724011
- Quality Certificate - Lot No.10124031
- Quality Certificate - Lot No.10124030
- Quality Certificate - Lot No.09924025
- Quality Certificate - Lot No.09324044
- Quality Certificate - Lot No.07224028
- Quality Certificate - Lot No.00424026
- Quality Certificate - Lot No.27922046
- Quality Certificate - Lot No.27922025
- Quality Certificate - Lot No.17322035
- Quality Certificate - Lot No.17222052
- Quality Certificate - Lot No.17222031
- Quality Certificate - Lot No.16822049
- Quality Certificate - Lot No.16722048
- Quality Certificate - Lot No.16722047
- Quality Certificate - Lot No.16722046
- Quality Certificate - Lot No.11222037
- Quality Certificate - Lot No.33721055
- Quality Certificate - Lot No.33721054
- Quality Certificate - Lot No.33421055