Corning® 6.5 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3415
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$496.06 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3415 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
$691.81 per case
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.14 per case
Available Certificates
- Quality Certificate - Lot No.19326015
- Quality Certificate - Lot No.17426012
- Quality Certificate - Lot No.17326022
- Quality Certificate - Lot No.14326004
- Quality Certificate - Lot No.14226008
- Quality Certificate - Lot No.04526008
- Quality Certificate - Lot No.04426063
- Quality Certificate - Lot No.04426003
- Quality Certificate - Lot No.04326008
- Quality Certificate - Lot No.02426010
- Quality Certificate - Lot No.02426005
- Quality Certificate - Lot No.10525067
- Quality Certificate - Lot No.10525003
- Quality Certificate - Lot No.10425019
- Quality Certificate - Lot No.06525050
- Quality Certificate - Lot No.06525006
- Quality Certificate - Lot No.06325047
- Quality Certificate - Lot No.04925020
- Quality Certificate - Lot No.04825032
- Quality Certificate - Lot No.04625011
- Quality Certificate - Lot No.04525030
- Quality Certificate - Lot No.04425003
- Quality Certificate - Lot No.04325012
- Quality Certificate - Lot No.24124025
- Quality Certificate - Lot No.24124004
- Quality Certificate - Lot No.24024005
- Quality Certificate - Lot No.23924044
- Quality Certificate - Lot No.23824030
- Quality Certificate - Lot No.17924005
- Quality Certificate - Lot No.17724002