Corning® 75 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number7910
This is the suggested replacement for 3419.
This is the suggested replacement for 3419.
- Treated for optimal cell attachment
- Each insert is packaged in a 100mm dish, 12 inserts per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$787.62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7910 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Plate Format | 100 mm dish |
| Plate Color | Clear |
| Cell Growth Area | 44 cm² |
| Recommended Medium Well Volume | 13 mL |
| Recommended Medium Insert Volume | 9 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 1.6 x 10⁶ pores per cm² |
| Membrane Diameter | 75 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
$691.81 per case
Available Certificates
- Quality Certificate - Lot No.24026017
- Quality Certificate - Lot No.15326065
- Quality Certificate - Lot No.30325040
- Quality Certificate - Lot No.20325068
- Quality Certificate - Lot No.08325039
- Quality Certificate - Lot No.01025033
- Quality Certificate - Lot No.22624001
- Quality Certificate - Lot No.00424049
- Quality Certificate - Lot No.36123007
- Quality Certificate - Lot No.35523017
- Quality Certificate - Lot No.25123006
- Quality Certificate - Lot No.34222013
- Quality Certificate - Lot No.31122045
- Quality Certificate - Lot No.31521018
- Quality Certificate - Lot No.24321010
- Quality Certificate - Lot No.17321019
- Quality Certificate - Lot No.18220021
- Quality Certificate - Lot No.13820009
- Quality Certificate - Lot No.05720018
- Quality Certificate - Lot No.02020004
- Quality Certificate - Lot No.28918011
- Quality Certificate - Lot No.08818022
- Quality Certificate - Lot No.11617016
- Quality Certificate - Lot No.32016020
- Quality Certificate - Lot No.30715020
- Quality Certificate - Lot No.13415013
- Quality Certificate - Lot No.20414024
- Quality Certificate - Lot No.14914022
- Quality Certificate - Lot No.11214014
- Quality Certificate - Lot No.04414016