Corning® BioCoat® Collagen I Permeable Supports with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354541
This is the suggested replacement for 3494.
(This is suggested replacement for 3496.)
Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 354541 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
Specifications Documents
Compatible Accessories
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504In Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.20826001
- Quality Certificate - Lot No.22525001
- Quality Certificate - Lot No.13925002
- Quality Certificate - Lot No.01325006
- Quality Certificate - Lot No.24724002
- Quality Certificate - Lot No.09924003
- Quality Certificate - Lot No.21323004
- Quality Certificate - Lot No.8085012
- Quality Certificate - Lot No.7233003
- Quality Certificate - Lot No.7171003
- Quality Certificate - Lot No.6077002
- Quality Certificate - Lot No.5194005
- Quality Certificate - Lot No.4062008
- Quality Certificate - Lot No.2313001
- Quality Certificate - Lot No.1333002