text.skipToContent text.skipToNavigation

Falcon® Cell Culture Inserts

E-mail

  • Track-etched PET membranes have a smooth surface and defined cylindrical pores that traverse the membrane
  • Low protein binding PET membrane
  • Sterilized by gamma irradiation
  • A wide variety of configurations including 6, 12, and 24 well
  • A broad selection of membrane pore sizes, 0.4, 1.0, 3.0, and 8.0 µm diameter
  • Packed in individual blister packs, 48 inserts/case
  • Non-Tissue Culture-treated insert housings prevent promiscuous growth of cells on the insert walls
  • Innovative hanging design facilitates pipetting and allows for co-culture


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353091 Falcon® Permeable Support for 6-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case   1 / Pk     48 / Cs     Falcon®   $525.79 per case
353092 Falcon® Permeable Support for 6-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case   1 / Pk     48 / Cs     Falcon®   $410.86 per case
353096 Falcon® Permeable Support for 24-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case   1 / Pk     48 / Cs     Falcon®   $454.73 per case
353181 Falcon® Permeable Support for 12-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case   1 / Pk     48 / Cs     Falcon®   395,42 € per case
353292 Falcon® Permeable Support for 12-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case   1 / Pk     48 / Cs     Falcon®   395,42 € per case
353492 Falcon® Permeable Support for 24-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case   1 / Pk     48 / Cs     Falcon®   395,42 € per case