Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
Product Number351186

Polystyrene cell media tray for feeding cell-based assays
Storage: Store at room temperature, away from direct sunlight.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$157.46 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 351186 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Falcon® |
Plate Format | 24-well |
Surface Treatment | Not Treated |
Membrane Diameter | 6.5 mm |
Specifications Documents