text.skipToContent text.skipToNavigation

Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3728

E-mail
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

One 1536-well microplate uses 95% less material by weight compared to sixteen 96-well microplates.


$1,607.26 per case

Out of Stock

Details
Product Number   3728
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   12.5 µL  
Recommended Working Volume   up to 8 µL  
Sterile   No  
Lids Included   No  
Specifications Documents