Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3729
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,216.07 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3729 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Volume | 12.5 µL |
| Recommended Working Volume | 8 - 10 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents