text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Bottom Low base Polystyrene TC-treated Microplate, 20 per Bag, without Lid, Sterile

Product Number3836

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optimal bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Working volume of up to 10 µL

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    $2,584.46 per case

    Out of Stock

    Details
    Product Number   3836
    Qty./Pk   20 / Pk  
    Qty./Cs   100 / Cs  
    Brand   Corning®  
    Plate Format   1536-well  
    Plate Feature   Smooth top  
    Plate Color   Clear bottom black  
    Well Bottom   Flat  
    Well Bottom Color   Clear  
    Well Volume   12.5 µL  
    Cell Growth Area   0.03 cm²  
    Recommended Medium Well Volume   8 - 5 µL  
    Recommended Working Volume   up to 8 µL  
    Sterile   Yes  
    Lids Included   No  
    Specifications Documents