Corning® 10 µL 1536-well Black Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid
产品编号3936
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of up to 8 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 3936 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Volume | 10 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 30125004
- 质量证书 – 批号 31822037
- 质量证书 – 批号 32520008
- 质量证书 – 批号 36018013
- 质量证书 – 批号 05718043
- 质量证书 – 批号 34117005
- 质量证书 – 批号 17416013
- 质量证书 – 批号 17813011
- 质量证书 – 批号 19311033
- 质量证书 – 批号 21610001
- 质量证书 – 批号 Generic
- 质量证书 – 批号 29106020
- 质量证书 – 批号 15206029
- 质量证书 – 批号 06104012
- 质量证书 – 批号 03603028
- 质量证书 – 批号 01705018