text.skipToContent text.skipToNavigation

Corning® 384-well Low Flange Black Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile

Product Number3575BC

E-mail

Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).

  • Labels applied to all 4 sides of the plate
  • No sequence number duplicates
  • Exceptional print quality and resolution
  • Resistant to commonly used laboratory reagents
  • Resistant to temperature ranges of -80ºC to +52ºC
  • See Product Details below for bar code label specifications

Microplate Features

  • Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$795.78 per case

Out of Stock

Details
Product Number   3575BC
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents