Corning® Low Volume 384-well Black Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
产品编号3820
- Round well design with a solid black flat bottom
- 2.8mm distance between well bottoms to plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Ideal for miniaturized 384 well fluorescent homogeneous assays
- Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 3820 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 50 µL |
| Recommended Working Volume | 5 – 40 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 26426022
- 质量证书 – 批号 22426007
- 质量证书 – 批号 19126036
- 质量证书 – 批号 18026043
- 质量证书 – 批号 17426014
- 质量证书 – 批号 17326020
- 质量证书 – 批号 05026034
- 质量证书 – 批号 02826055
- 质量证书 – 批号 34625031
- 质量证书 – 批号 32325047
- 质量证书 – 批号 30725022
- 质量证书 – 批号 30125013
- 质量证书 – 批号 29725043
- 质量证书 – 批号 25325010
- 质量证书 – 批号 22725041
- 质量证书 – 批号 19125059
- 质量证书 – 批号 15725049
- 质量证书 – 批号 12625053
- 质量证书 – 批号 10825035
- 质量证书 – 批号 08725057
- 质量证书 – 批号 03625030
- 质量证书 – 批号 00325026
- 质量证书 – 批号 32724028
- 质量证书 – 批号 29724033
- 质量证书 – 批号 27524016
- 质量证书 – 批号 26024046
- 质量证书 – 批号 25624030
- 质量证书 – 批号 22224010
- 质量证书 – 批号 18524023
- 质量证书 – 批号 17024009