Corning® Low Volume 384-well Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3821
- Round well design with a solid black flat bottom
- 2.8mm distance between well bottoms to plate bottom
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Ideal for miniaturized 384 well fluorescent homogeneous assays
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$609.64 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3821 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 50 µL |
| Recommended Working Volume | 5 – 40 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21526034
- Quality Certificate - Lot No.16826038
- Quality Certificate - Lot No.04026008
- Quality Certificate - Lot No.02126041
- Quality Certificate - Lot No.32125030
- Quality Certificate - Lot No.17825029
- Quality Certificate - Lot No.10725039
- Quality Certificate - Lot No.00924048
- Quality Certificate - Lot No.34623055
- Quality Certificate - Lot No.20623035
- Quality Certificate - Lot No.11623024
- Quality Certificate - Lot No.08923016
- Quality Certificate - Lot No.06523059
- Quality Certificate - Lot No.21422053
- Quality Certificate - Lot No.15322018
- Quality Certificate - Lot No.08922021
- Quality Certificate - Lot No.03522029
- Quality Certificate - Lot No.36321033
- Quality Certificate - Lot No.27421051
- Quality Certificate - Lot No.25121026
- Quality Certificate - Lot No.23821054
- Quality Certificate - Lot No.15421007
- Quality Certificate - Lot No.09621048
- Quality Certificate - Lot No.07421086