Corning® 384-well Low Volume White Round Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number4512
(This is the suggested replacement for 3674)
- Square well top for easier robotic pipetting
- Round bottom for better Z factor and minimized trapped air
- Conical well molded in the shape of a light cone for efficient
- Recommended working volume of 2 to 20 µL
- White walls reduce well-to-well crosstalk, enhance luminescent signals and have low background luminescence and fluorescence
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$689.38 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4512 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | White |
| Well Bottom | Round |
| Well Volume | 35 µL |
| Recommended Working Volume | 2-20 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31025056
- Quality Certificate - Lot No.13325057
- Quality Certificate - Lot No.08725053
- Quality Certificate - Lot No.04125032
- Quality Certificate - Lot No.02925025
- Quality Certificate - Lot No.00224027
- Quality Certificate - Lot No.33923044
- Quality Certificate - Lot No.26523028
- Quality Certificate - Lot No.19923005