Corning® 384-well Low Volume White Round Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number4513
(This is the suggested replacement for 3673)
- Square well top for easier robotic pipetting
- Round bottom for better Z factor and minimized trapped air
- Conical well molded in the shape of a light cone for efficiency
- Recommended working volume of 2 to 20 µL
- White walls reduce well-to-well crosstalk, enhance luminescent signals and have low background luminescence and fluorescence
- Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations and increasing assay signal to noise
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$908.30 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4513 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | White |
| Well Bottom | Round |
| Well Volume | 35 µL |
| Recommended Working Volume | 2-20 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents