Corning® 384-well Black/Clear Bottom Low Flange Fibronectin-Coated Microplate, Bulk Packed
产品编号4596

(This is the suggested replacement for 3848)
20 per Bag, with Lid, Aseptically Manufactured
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instrument
- Bulk packed 20 per bag
已添加至购物车
缺货
详情
产品编号 | 4596 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² (approx.) |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | No |
Lids Included | Yes |
Surface Coating | Fibronectin |
产品规格文件