text.skipToContent text.skipToNavigation

Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile

Product Number4516

E-mail
  • Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
  • Surface minimizes protein absorption, enzyme activation and cellular activation
  • Surface is noncytotoxic, biologically inert and nondegradable
  • Sterilized by gamma irradiation
  • Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Can be used for both top and bottom reading instruments
  • Bulk packed 5 per bag
  • Novel well geometry aids formation of spheroids in center of well
  • Optically clear round bottom with black opaque microplate body

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$317.62 per case

Less than 10 in Stock

Details
Product Number   4516
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Black  
Well Bottom   Round  
Well Bottom Color   Clear  
Well Volume   90 µL  
Cell Growth Area   0.06 cm² (approx.)  
Recommended Working Volume   20 - 90 µL  
Surface Treatment   Ultra-Low Attachment  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents