Corning® Universal Optical Microplate Sealing Tape, Nonsterile
Product Number6575
- High optical quality allows use for detection coupled with PCR systems such as real time PCR
- Pressure-sensitive tape ensures tight sealing to minimize evaporation and enables oil-free operation when used with thermal cyclers with heated lids
- Ideal for microscopic observation of protein crystals
- Suitable for use between -70 and 100 degrees C
- Compatible with commonly used aqueous solutions and organic solvents
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$552.76 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 6575 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | Sealing tape |
| Sterile | No |
| Surface Treatment | Not Treated |
| Application | Diagnostics |
Specifications Documents