text.skipToContent text.skipToNavigation

Corning® 96-well Spheroid Microplates

E-mail

With their novel and proprietary design, these microplates are ideal for generating and analyzing 3D multicellular spheroids in the same microplate. The Ultra-Low Attachment (ULA) surface enables uniform and reproducible 3D multicellular spheroid formation. The black opaque microplate body shields each optically clear, round bottom well from well-to-well cross-talk.

  • Optically clear round bottom with black opaque microplate body
  • Covalent attachment of Ultra-Low Attachment surface to reduce cellular adhesion to well surface
  • Novel well geometry aids in the generation of uniform, single spheroids across all wells, which enables automated visualization.
  • Unique design shields each well to minimize well-to-well cross-talk.
  • You can culture and assay spheroids in the same microplate, without the need for transfer to a new microplate.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4515 Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile   1 / Pk     5 / Cs     Corning®   $230.41 per case
4520 Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Surface Spheroid Microplate, Bulk Packed, with Lid, Sterile, 10/Bag   10 / Pk     50 / Cs     Corning®   £1,509.24 per case