Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number2481

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 2480)
- Stripwell™ Low Volume Microplates are designed with one-half the well area of a “regular” 8-well strip, providing a much greater surface to volume ratio.
- Low volume wells have recommended working volume of 50 to 125 µL
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an egg-crate style strip holder that allows each individual well to be positioned back into the plate once broken
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
kr8,962.91 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 2481 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 190 µL |
Recommended Working Volume | 75-125 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35824004
- Quality Certificate - Lot No.05324005
- Quality Certificate - Lot No.34123005
- Quality Certificate - Lot No.25023041
- Quality Certificate - Lot No.19723013
- Quality Certificate - Lot No.29422040
- Quality Certificate - Lot No.29322043
- Quality Certificate - Lot No.32721003
- Quality Certificate - Lot No.03421042
- Quality Certificate - Lot No.14120033
- Quality Certificate - Lot No.34319035
- Quality Certificate - Lot No.24119032
- Quality Certificate - Lot No.17119050
- Quality Certificate - Lot No.33218033
- Quality Certificate - Lot No.20618019
- Quality Certificate - Lot No.31217013
- Quality Certificate - Lot No.24917003
- Quality Certificate - Lot No.36316029
- Quality Certificate - Lot No.28915037
- Quality Certificate - Lot No.12015003
- Quality Certificate - Lot No.01615005
- Quality Certificate - Lot No.28114010
- Quality Certificate - Lot No.05014033
- Quality Certificate - Lot No.31713026
- Quality Certificate - Lot No.19812009
- Quality Certificate - Lot No.08812044
- Quality Certificate - Lot No.06612005
- Quality Certificate - Lot No.26311013
- Quality Certificate - Lot No.22211021
- Quality Certificate - Lot No.15911023