Corning® 96-well Clear Polystyrene Not Treated Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number2593
(This is the suggested replacement for 2480)
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an egg-crate style strip holder that allows each individual well to be positioned back into the plate once broken
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2593 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09526018
- Quality Certificate - Lot No.06126044
- Quality Certificate - Lot No.04026002
- Quality Certificate - Lot No.03626003
- Quality Certificate - Lot No.00926004
- Quality Certificate - Lot No.24825012
- Quality Certificate - Lot No.13225001
- Quality Certificate - Lot No.24624005
- Quality Certificate - Lot No.24224001
- Quality Certificate - Lot No.23424010
- Quality Certificate - Lot No.11924025
- Quality Certificate - Lot No.09124003
- Quality Certificate - Lot No.01724036
- Quality Certificate - Lot No.01524001
- Quality Certificate - Lot No.35623033
- Quality Certificate - Lot No.31823005
- Quality Certificate - Lot No.30423030
- Quality Certificate - Lot No.25323028
- Quality Certificate - Lot No.20023002
- Quality Certificate - Lot No.18123006
- Quality Certificate - Lot No.17023051
- Quality Certificate - Lot No.13423007
- Quality Certificate - Lot No.09623036
- Quality Certificate - Lot No.05423002
- Quality Certificate - Lot No.35622010
- Quality Certificate - Lot No.31322045
- Quality Certificate - Lot No.08222016
- Quality Certificate - Lot No.34321032
- Quality Certificate - Lot No.24621005
- Quality Certificate - Lot No.21121002