Corning® 96-well Black/Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3601
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Can be used for both top and bottom reading instruments
- Recommended working volume of 75 to 200 µL
- Conforms to ANSI/SBS standard microplate footprint and dimensions
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,171.41 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3601 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11426052
- Quality Certificate - Lot No.25225012
- Quality Certificate - Lot No.00625046
- Quality Certificate - Lot No.28123002
- Quality Certificate - Lot No.21123012
- Quality Certificate - Lot No.31922013
- Quality Certificate - Lot No.27921043
- Quality Certificate - Lot No.16721035
- Quality Certificate - Lot No.12220029
- Quality Certificate - Lot No.35119026
- Quality Certificate - Lot No.15519024
- Quality Certificate - Lot No.11918001
- Quality Certificate - Lot No.09818014
- Quality Certificate - Lot No.08718012
- Quality Certificate - Lot No.29617044
- Quality Certificate - Lot No.20917033
- Quality Certificate - Lot No.07417005
- Quality Certificate - Lot No.27016008
- Quality Certificate - Lot No.04716036
- Quality Certificate - Lot No.07315007
- Quality Certificate - Lot No.21014038
- Quality Certificate - Lot No.29113014
- Quality Certificate - Lot No.11512038
- Quality Certificate - Lot No.11012015
- Quality Certificate - Lot No.22211028
- Quality Certificate - Lot No.28710004
- Quality Certificate - Lot No.32609008
- Quality Certificate - Lot No.30709040
- Quality Certificate - Lot No.03509013
- Quality Certificate - Lot No.Generic