text.skipToContent text.skipToNavigation

Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3789A

E-mail

(This is the suggested replacement for 3789)

  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • White microplates enhance luminescent signals and have low background luminescence and fluorescence
  • Designed to reduce well-to-well crosstalk
  • Total volume is 330 µL; recommended working volume of 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$716.35 per case

Less than 10 in Stock

Details
Product Number   3789A
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Round  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents