text.skipToContent text.skipToNavigation

Corning® 96-well Solid Black and White Polystyrene Microplates

E-mail

  • Designed to reduce well-to-well cross-talk
  • White microplates enhance luminescent signals and have low background luminescence.
  • Black microplates have low background fluorescence and minimize light scattering.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3362 Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 25 per bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
3600 Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3605 Corning® 96-well White Round Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3642 Corning® 96孔半量白色平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌 N/A per case
3650 Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3686 Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3688 Corning® 96 Half Area Well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3693 Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3694 Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3789A Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3792 Corning® 96-well Black Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3875 Corning® 96 Half Area Well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3912 Corning® 96-well White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3915 Corning® 96-well Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3916 Corning® 96-well Solid Black Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3917 Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3922 Corning® 96-well White Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3925 Corning® 96-well Black Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3990 Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile   5 / Pk     25 / Cs     Corning®   N/A per case
3991 Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile   5 / Pk     25 / Cs     Corning®   N/A per case
3993 Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile   5 / Pk     25 / Cs     Corning®   N/A per case
4591 Corning® 96-well Black Round Bottom Polystyrene Ultra-Low Attachment Microplate, 1 per Bag, with Lid, Sterile   1 / Pk     24 / Cs     Corning®   N/A per case