Corning® CellBIND® 96-well Clear Flat Bottom Polystyrene Microplate, with Lid, Sterile
Product Number3300
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Corning® CellBIND® surface treated for optimal cell attachment
- Nonreversible lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£289.66 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3300 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Corning CellBIND Surface |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents