text.skipToContent text.skipToNavigation

Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile

Product Number3367

E-mail
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Recommended working volume of up to 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$220.77 per case

Out of Stock

You might also be interested in
Vacuum Filtration Systems
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   3367
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Bottom Color   Clear  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Not Treated  
Sterile   Yes  
Lids Included   No  
Application   Diagnostics  
Specifications Documents