text.skipToContent text.skipToNavigation

Corning® 96 Half Area Well Clear Flat Bottom TC-treated Microplate, Individually Wrapped, with Lid, Sterile

Product Number3696

E-mail
  • This microplate has half the growth area of a standard 96 well plate
  • Flat bottoms with 190 µL total volume
  • Recommended working volumes of 25 to 125 µL
  • TC-treated for optimal cell attachment
  • Nonreversable lids with condensation rings to reduce contamination
  • Sterilized by gamma radiation and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Individually wrapped

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$369.81 per case

You might also be interested in
Vacuum Filtration Systems
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   3696
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Half area  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   205 µL  
Cell Growth Area   0.16 cm²  
Recommended Medium Well Volume   50 - 100 µL  
Recommended Working Volume   25-125 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
应用   诊断  
Specifications Documents