text.skipToContent text.skipToNavigation

Corning® 96-well Clear Flat Bottom UV-Transparent Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3635

E-mail
  • 96 well UV microplate has a UV-transparent well bottom and is ideal for determining protein and/or nucleic acid concentrations
  • Certified for low background and consistent performance at 260 and 280nm
  • DNase- and RNase-free
  • UV-transparent bottom is molded directly to an acrylic base for greater strength and maximum leak resistance
  • Total well volume: 360 µL; recommended working volumes of 75 to 200 µL
  • Lids are available separately

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3635
Qty./Pk   25 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   370 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents