text.skipToContent text.skipToNavigation

Costar® 6-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile

Product Number3471

E-mail
  • Ultra-Low Attachment Plates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
  • Surface minimizes protein absorption, enzyme activation, and cellular activation
  • Surface is non-cytotoxic, biologically inert, and nondegradable
  • Nonreversible lids with condensation rings to reduce contamination
  • Individual alphanumerical codes for well identification
  • Uniform footprint for ease in stacking
  • Sterilized by gamma irradiation and nonpyrogenic

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$746.03 per case

In Stock

You might also be interested in
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Corning® 96-well Clear Polystyrene Microplates
Falcon® Plates
Details
Product Number   3471
Qty./Pk   1 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Plate Format   6-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   16.8 mL  
Cell Growth Area   9.5 cm² (approx.)  
Recommended Medium Well Volume   1.9 - 2.9 mL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents