Falcon® 96-well Clear Round Bottom Not Treated Microplate, with Lid, Individually Wrapped, Sterile, 50/Case
产品编号351177
Falcon® 96-well Clear Assay Plate is comprised of clear not treated polystyrene. Round bottom, with lid, individually wrapped, sterile, 50/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 351177 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.36 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Storage | Ambient storage conditions |
产品规格文件
可用的证书
- 质量证书 – 批号 9345002
- 质量证书 – 批号 9337002
- 质量证书 – 批号 9335002
- 质量证书 – 批号 9298002
- 质量证书 – 批号 9297004
- 质量证书 – 批号 9295007
- 质量证书 – 批号 9294009
- 质量证书 – 批号 9290006
- 质量证书 – 批号 9288007
- 质量证书 – 批号 9219003
- 质量证书 – 批号 9218005
- 质量证书 – 批号 9217005
- 质量证书 – 批号 9215001
- 质量证书 – 批号 9214002
- 质量证书 – 批号 9213009
- 质量证书 – 批号 9172005
- 质量证书 – 批号 9170006
- 质量证书 – 批号 9162004
- 质量证书 – 批号 9158002
- 质量证书 – 批号 9153009
- 质量证书 – 批号 9091006
- 质量证书 – 批号 9049010
- 质量证书 – 批号 9043005
- 质量证书 – 批号 9043004
- 质量证书 – 批号 8347003
- 质量证书 – 批号 8344011
- 质量证书 – 批号 8337005
- 质量证书 – 批号 8298008
- 质量证书 – 批号 8295022
- 质量证书 – 批号 8295021