text.skipToContent text.skipToNavigation

Falcon® 96-well Black/Clear Flat Bottom TC-treated Imaging Microplate with Lid, 8/Pack, 32/Case

Product Number353219

E-mail
  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Standard tissue culture (TC)-treated
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL


$400.09 per case

Less than 10 in Stock

You might also be interested in
Falcon® 培养板
Costar® 多孔细胞培养板
Corning® 表面处理培养皿
Falcon® 细胞培养皿
Details
Product Number   353219
Qty./Pk   8 / Pk  
Qty./Cs   32 / Cs  
Brand   Falcon®  
Plate Format   96-well  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   0.37 mL  
Cell Growth Area   0.32 cm²  
Recommended Working Volume   25-340 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents