Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356650
This is the suggested replacement for 356701.
Corning® BioCoat™ Collagen I 96-well white/clear microplate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 5/pack, 50/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,160.64 per case
Added to Your Shopping Cart
Details
| Product Number | 356650 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 392 µL |
| Cell Growth Area | 0.32 cm² |
| Lids Included | Yes |
| 表面コーティング | コラーゲン I |
Specifications Documents