Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356519
(This is the suggested replacement for 356699.)
Corning® BioCoat™ Collagen I 96-well White/Opaque Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Opaque flat bottom, with lid, 10 sleeves of 5, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$801.62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 356519 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.25 cm² |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07126011
- Quality Certificate - Lot No.33625011
- Quality Certificate - Lot No.28124026
- Quality Certificate - Lot No.21924016
- Quality Certificate - Lot No.17724010
- Quality Certificate - Lot No.15624005
- Quality Certificate - Lot No.28223016
- Quality Certificate - Lot No.00923015
- Quality Certificate - Lot No.24922039
- Quality Certificate - Lot No.11922015
- Quality Certificate - Lot No.05722012
- Quality Certificate - Lot No.22819008
- Quality Certificate - Lot No.01819015
- Quality Certificate - Lot No.14518014
- Quality Certificate - Lot No.34416006
- Quality Certificate - Lot No.16815022
- Quality Certificate - Lot No.16315007