Corning® BioCoat® Poly-D-Lysine 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356620
This is the suggested replacement for 356691.
Corning® BioCoat™ Poly-D-Lysine 96-well White/Opaque Plate is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Opaque flat bottom, with lid, 10 sleeves of 5, 50/case
Please note: The following Microplate catalog numbers now meet ANSI/SBS Specifications: 353228, 353915, 353279, 323296, 354519, 356519, 356699, 354620, 356620, 356691
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$809.85 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 356620 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents