Corning® BioCoat® Poly-D-Lysine 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356660
Corning® BioCoat™ Poly-D-Lysine 384-well White/Clear Plate is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Clear flat bottom, with lid, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 356660 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents