text.skipToContent text.skipToNavigation

Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberMTS-11-8-C-R

E-mail

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.

  • Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
  • 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
  • One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification


$453.26 per case

Less than 10 in Stock

Details
Product Number   MTS-11-8-C-R
Qty./Pk   120 / Pk  
Qty./Cs   600 / Cs  
Brand   Axygen®  
Capacity   384 Tubes  
Tube Style   Thiele melting point  
Tube Shape   Cylindrical  
Top Style   Beaded rim  
Graduations   No  
Stopper Style   No stopper  
O.D.   25  
Length   150 mm (approx.)  
Feature   Reusable  
Rack   Yes  
Specifications Documents