Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, S, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-8-C-R-S
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
Added to Your Shopping Cart
Details
| Product Number | MTS-11-8-C-R-S |
| 数量/包 | 120 /包 |
| 数量/箱 | 600 /箱 |
| 品牌 | Axygen® |
| 管子式样 | Thiele熔点 |
| 管子形状 | 筒形 |
| 顶部式样 | 卷边 |
| 刻度 | 没有 |
| 瓶塞式样 | 无瓶塞 |
| 外径 | 25 |
| 长度 | 165 mm (近似值) |
| 特性 | 可重复使用 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23626000
- Quality Certificate - Lot No.13326000
- Quality Certificate - Lot No.09026000
- Quality Certificate - Lot No.06926000
- Quality Certificate - Lot No.35125000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.21125000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.20524000
- Quality Certificate - Lot No.08824000
- Quality Certificate - Lot No.35423000
- Quality Certificate - Lot No.32023000
- Quality Certificate - Lot No.15023000
- Quality Certificate - Lot No.10323000
- Quality Certificate - Lot No.25222000
- Quality Certificate - Lot No.04622000
- Quality Certificate - Lot No.00522000
- Quality Certificate - Lot No.28921000
- Quality Certificate - Lot No.18021000
- Quality Certificate - Lot No.30820000
- Quality Certificate - Lot No.01220000
- Quality Certificate - Lot No.26919000
- Quality Certificate - Lot No.06619000
- Quality Certificate - Lot No.21318000
- Quality Certificate - Lot No.05718000
- Quality Certificate - Lot No.24017000
- Quality Certificate - Lot No.10715000
- Quality Certificate - Lot No.09715000