text.skipToContent text.skipToNavigation

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case

产品编号MCT-150-B

电子邮件

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   MCT-150-B
数量/包   500 /包  
数量/箱   5000 /箱  
品牌   Axygen®  
容量   1.5 mL  
顶部式样   弹扣盖  
最高RCF   16700 xg  
刻度   是  
刻度间隔   0.1 mL  
颜色   蓝色  
无菌   否  
刻度范围   0.1 - 1.5 mL  
产品规格文件