Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-A
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
2.154,02 kr. per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | MCT-200-A |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Assorted |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16126001
- Quality Certificate - Lot No.11126021
- Quality Certificate - Lot No.11126012
- Quality Certificate - Lot No.08626001
- Quality Certificate - Lot No.26525062
- Quality Certificate - Lot No.26025013
- Quality Certificate - Lot No.25725001
- Quality Certificate - Lot No.13725033
- Quality Certificate - Lot No.13725001
- Quality Certificate - Lot No.13625034
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.35724005
- Quality Certificate - Lot No.35524005
- Quality Certificate - Lot No.24324001
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.08524031
- Quality Certificate - Lot No.03124037
- Quality Certificate - Lot No.03124036
- Quality Certificate - Lot No.02724003
- Quality Certificate - Lot No.02724002
- Quality Certificate - Lot No.17823001
- Quality Certificate - Lot No.16323001
- Quality Certificate - Lot No.13723001
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.28322001
- Quality Certificate - Lot No.22922001
- Quality Certificate - Lot No.17422001
- Quality Certificate - Lot No.13622001
- Quality Certificate - Lot No.02122001
- Quality Certificate - Lot No.29821001