Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-V
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$309.82 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-200-V |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Violet |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03925394
- Quality Certificate - Lot No.09424394
- Quality Certificate - Lot No.02724001
- Quality Certificate - Lot No.10823394
- Quality Certificate - Lot No.13420394
- Quality Certificate - Lot No.04120394
- Quality Certificate - Lot No.12019394
- Quality Certificate - Lot No.26218394
- Quality Certificate - Lot No.03918002
- Quality Certificate - Lot No.03518001
- Quality Certificate - Lot No.27817394
- Quality Certificate - Lot No.20717001
- Quality Certificate - Lot No.12916394
- Quality Certificate - Lot No.17914001
- Quality Certificate - Lot No.07614701
- Quality Certificate - Lot No.07614035
- Quality Certificate - Lot No.27513262
- Quality Certificate - Lot No.27013262
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.130115-045
- Quality Certificate - Lot No.120730-045