Corning® 250 mL PP Centrifuge Tubes with Plug Seal Cap, Sterile, 6/Pack, 102/Case
Product Number430776
Corning® 250 mL polypropylene (PP) centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Support cushions (Catalog No. 430236 for 250) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
- Polyethylene plug seal caps.
- Maximum RCF of 6,000xg
- Tubes are sterile and nonpyrogenic.
$336.28 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430776 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 102 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Top Style | Threaded |
| Maximum RCF | 6000 xg |
| Graduations | Yes |
| Graduation Interval | 25 mL |
| Color | Natural |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Sterile | Yes |
| Self Standing | No |
| Feature | Disposable |
| Rack | No |
| Graduation Range | 1.5 - 250 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14026506
- Quality Certificate - Lot No.13726505
- Quality Certificate - Lot No.07526504
- Quality Certificate - Lot No.07326503
- Quality Certificate - Lot No.06726502
- Quality Certificate - Lot No.06326004
- Quality Certificate - Lot No.06026003
- Quality Certificate - Lot No.05826002
- Quality Certificate - Lot No.05526001
- Quality Certificate - Lot No.30625020
- Quality Certificate - Lot No.30425019
- Quality Certificate - Lot No.29325018
- Quality Certificate - Lot No.29025017
- Quality Certificate - Lot No.26425016
- Quality Certificate - Lot No.26225015
- Quality Certificate - Lot No.25925014
- Quality Certificate - Lot No.25625013
- Quality Certificate - Lot No.19025012
- Quality Certificate - Lot No.18325011
- Quality Certificate - Lot No.18025010
- Quality Certificate - Lot No.17725009
- Quality Certificate - Lot No.07825008
- Quality Certificate - Lot No.07525007
- Quality Certificate - Lot No.07225006
- Quality Certificate - Lot No.06925005
- Quality Certificate - Lot No.04125004
- Quality Certificate - Lot No.03625003
- Quality Certificate - Lot No.03325002
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.35124019