text.skipToContent text.skipToNavigation

Corning® 500 mL Polyetherimide Centrifuge Tube Cushions, 6/Case

Product Number431124

E-mail
Corning® 500 mL polyetherimide centrifuge tube cushions provide the necessary support during centrifugation to prevent these large capacity tubes from collapsing. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

211,27 € per case

Less than 10 in Stock

Details
Product Number   431124
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Capacity   500 mL  
Tube Style   Centrifuge  
Color   Gray  
Sterile   No  
Specifications Documents