Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Tip Refill System, 1200 µL, Graduated, Refill Rack, Clear, Nonsterile, 96 Tips/Rack, 8 Racks/Pack, 6 Packs/Case
Product NumberRFL-1200-C
Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.
- RNase-/DNase-free
- Nonpyrogenic
- Translucent rack allows tips to be easily seen
- Color-coded insert allows for easy identification of tip
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | RFL-1200-C |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 4608 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 8 Racks/Pk, 6 Packs/Cs |
| Capacity | 1200 µL |
| Maximum Volume/Well | 1200 µL |
| Volume Range | 15 - 1250 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27923194
- Quality Certificate - Lot No.27523194
- Quality Certificate - Lot No.26923194
- Quality Certificate - Lot No.21923194
- Quality Certificate - Lot No.21623194
- Quality Certificate - Lot No.11423194
- Quality Certificate - Lot No.11023194
- Quality Certificate - Lot No.10823194
- Quality Certificate - Lot No.10723194
- Quality Certificate - Lot No.10123194
- Quality Certificate - Lot No.10023194
- Quality Certificate - Lot No.09323194
- Quality Certificate - Lot No.08723194
- Quality Certificate - Lot No.08623194
- Quality Certificate - Lot No.08323194
- Quality Certificate - Lot No.08023194
- Quality Certificate - Lot No.07923194
- Quality Certificate - Lot No.07223194
- Quality Certificate - Lot No.06623194
- Quality Certificate - Lot No.06023194
- Quality Certificate - Lot No.05423194
- Quality Certificate - Lot No.04923194
- Quality Certificate - Lot No.04423194
- Quality Certificate - Lot No.04323194
- Quality Certificate - Lot No.04123194
- Quality Certificate - Lot No.04023194
- Quality Certificate - Lot No.03723194
- Quality Certificate - Lot No.03023194
- Quality Certificate - Lot No.34522194
- Quality Certificate - Lot No.34022194