Axygen® 1000 µL Maxymum Recovery® Pipet Tips, Beveled, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case
Product NumberT-1000-C-L
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$183.15 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-1000-C-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02726978
- Quality Certificate - Lot No.35225978
- Quality Certificate - Lot No.33625978
- Quality Certificate - Lot No.31525978
- Quality Certificate - Lot No.30525425
- Quality Certificate - Lot No.28725978
- Quality Certificate - Lot No.27125978
- Quality Certificate - Lot No.23725425
- Quality Certificate - Lot No.23025425
- Quality Certificate - Lot No.15525428
- Quality Certificate - Lot No.13425978
- Quality Certificate - Lot No.13325425
- Quality Certificate - Lot No.13225978