text.skipToContent text.skipToNavigation

Axygen® 1000 µL Pipet Tips, Beveled, Clear, Nonsterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberT-1000-C-R

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Beveled
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


$427.90 per case

Out of Stock

Details
Product Number   T-1000-C-R
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
Specifications Documents