Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipet Tips, Wide-Bore, Clear, Sterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-1005-WB-C-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-1005-WB-C-L-R-S)
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Wide-Bore
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$633.03 per case
Out of Stock
| Product Number | T-1005-WB-C-R-S |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.27325096
- Quality Certificate - Lot No.25825096
- Quality Certificate - Lot No.25425096
- Quality Certificate - Lot No.25025096
- Quality Certificate - Lot No.22325096
- Quality Certificate - Lot No.21925096
- Quality Certificate - Lot No.18125096
- Quality Certificate - Lot No.15225096
- Quality Certificate - Lot No.12725096
- Quality Certificate - Lot No.12525096
- Quality Certificate - Lot No.12025096
- Quality Certificate - Lot No.11425096
- Quality Certificate - Lot No.07725096
- Quality Certificate - Lot No.07625096
- Quality Certificate - Lot No.06725096
- Quality Certificate - Lot No.03425096
- Quality Certificate - Lot No.02925096
- Quality Certificate - Lot No.33924096
- Quality Certificate - Lot No.29524096
- Quality Certificate - Lot No.28924096
- Quality Certificate - Lot No.26124096
- Quality Certificate - Lot No.25524096
- Quality Certificate - Lot No.20524096
- Quality Certificate - Lot No.14924096
- Quality Certificate - Lot No.14824096
- Quality Certificate - Lot No.11324096
- Quality Certificate - Lot No.09324096
- Quality Certificate - Lot No.02924096
- Quality Certificate - Lot No.01524096
- Quality Certificate - Lot No.01024096