Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-Y
            Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
 - Nonpyrogenic
 - Compatible with Eppendorf® pipettors
 - Eppendorf® is a registered trademark of Eppendorf SE.
 
Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$661.51 per case
Less than 10 in Stock
| Product Number | T-200-Y | 
| Qty./Pk | 1000 / Pk | 
| Qty./Cs | 20000 / Cs | 
| Brand | Axygen® | 
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs | 
| Capacity | 200 µL | 
| Volume Range | 1 - 200 µL | 
| Sterile | No | 
| Color | Yellow | 
- Quality Certificate - Lot No.25325005
 - Quality Certificate - Lot No.24925002
 - Quality Certificate - Lot No.24625003
 - Quality Certificate - Lot No.24025005
 - Quality Certificate - Lot No.23925948
 - Quality Certificate - Lot No.23925417
 - Quality Certificate - Lot No.23725810
 - Quality Certificate - Lot No.23625006
 - Quality Certificate - Lot No.23325012
 - Quality Certificate - Lot No.23225948
 - Quality Certificate - Lot No.23225429
 - Quality Certificate - Lot No.22325046